Download dokument () af 20
We make what matters work*

LSTW3-ALB

Eaton Exceder LED3 strobe, LED, wall, white, ALERT, blue lens, indoor

Generelle specifikationer

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTW3-ALB
UPC
786697265471
Product Length/Depth
1.3 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.328 lb
Compliances
Not Applicable

Produktspecifikationer

Compliance and standards
FCC
ICES
UL
ULC
Mounting Method
Wall
Housing color
White
Housing material
UV Stabilized Plastic
Lens color
Blue
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.030/0.040/0.100/0.195
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
3 cd
6 cd
15 cd
22 cd
Voltage
24 V

Eksportér produktspecifikation