Vidensøgning
Download dokument () af 20
We make what matters work*

LT10090G

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 90° angle, Aluminum ground lug, Non-insulated, #4-14 AWG lug size, Malleable iron, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT10090G
UPC
784564260437
Product Length/Depth
2.94 in
Product Height
2.94 in
Product Width
0.81 in
Product Weight
0.77 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
1"
Ground lug material
Aluminum
Lug size
#4-14 AWG

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.