Vidensøgning
Download dokument () af 20
We make what matters work*

LT12590

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 90° angle, Non-insulated, Malleable iron, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT12590
UPC
784564901255
Product Length/Depth
3.06 in
Product Height
3.06 in
Product Width
2.25 in
Product Weight
0.96 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
1-1/4"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.