Vidensøgning
Download dokument () af 20
We make what matters work*

LT125S

Eaton Crouse-Hinds series liquidtight connector, FMC, Straight, Non-insulated, Steel, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series liquidtight connector
Catalog Number
LT125S
UPC
662277074087
Product Length/Depth
2.35 in
Product Height
2.04 in
Product Width
2.04 in
Product Weight
0.43 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Steel
Insulator
Non-insulated
Trade size
1-1/4"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.