Vidensøgning
Download dokument () af 20
We make what matters work*

LT15090DC

Eaton Crouse-Hinds series liquidtight connector, FMC, 90° angle, Non-insulated, Zinc die cast, 1-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series liquidtight connector
Catalog Number
LT15090DC
UPC
662277000680
Product Length/Depth
2.43 in
Product Height
2.43 in
Product Width
2.17 in
Product Weight
0.93 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Zinc die cast
Insulator
Non-insulated
Trade size
1-1/2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.