Download dokument () af 20
We make what matters work*

LT3300T

Eaton molded case circuit breaker accessory trip unit, Trip unit, 300 A, Three-pole, Non-interchangeable thermal magnetic, LT, Frame J-K, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
LT3300T
UPC
786679580042
Product Length/Depth
8.5 in
Product Height
5.7 in
Product Width
5.3 in
Product Weight
2.85 lb
Certifications
UL Listed

Produktspecifikationer

Amperage Rating
300 A
Trip Type
Non-interchangeable thermal magnetic
Circuit breaker type
LT
Frame size
Frame J-K
Series
Series C
Number of poles
Three-pole
Type
Trip unit

Eksportér produktspecifikation

Brochurer

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.