Vidensøgning
Download dokument () af 20
We make what matters work*

LTB5045

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 45° angle, Insulated, Malleable iron, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LTB5045
UPC
784564460509
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
1.25 in
Product Weight
0.27 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
45° angle
Material
Malleable iron
Insulator
Insulated
Trade size
1/2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.