Vidensøgning
Download dokument () af 20
We make what matters work*

LTB7590

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 90° angle, Insulated, Malleable iron, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LTB7590
UPC
784564910752
Product Length/Depth
2.13 in
Product Height
2.125 in
Product Width
1.56 in
Product Weight
0.44 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Malleable iron
Insulator
Insulated
Trade size
3/4"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.