Vidensøgning
Download dokument () af 20
We make what matters work*

LTBK125

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, Straight, Insulated, Steel, Low profile, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK125
UPC
784564000279
Product Length/Depth
1.84 in
Product Height
4.22 in
Product Width
4.22 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Steel
Insulator
Insulated
Trade size
1-1/4"
Special features
Low profile

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.