Vidensøgning
Download dokument () af 20
We make what matters work*

LTQ38

Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector, FMC, Straight, Non-insulated, Malleable iron, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector
Catalog Number
LTQ38
UPC
662277000116
Product Length/Depth
1.63 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.18 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Malleable iron
Insulator
Non-insulated
Trade size
3/8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.