Vidensøgning
Download dokument () af 20
We make what matters work*

LTR38

Eaton Crouse-Hinds series LTR combination coupling, Liquidtight to rigid/IMC (threaded), Rigid/IMC, Malleable iron, Combination type, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series LTR combination coupling
Catalog Number
LTR38
UPC
784564320155
Product Length/Depth
1.63 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Combination
Combination type
Liquidtight to rigid/IMC (threaded)
Material
Malleable iron
Trade size
3/8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.