Vidensøgning
Download dokument () af 20
We make what matters work*

LTR75G

Eaton Crouse-Hinds series LTR combination coupling, Liquidtight to rigid/IMC (threaded) with ground lug, Rigid/IMC, Aluminum ground lug, Malleable iron, Combination type, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series LTR combination coupling
Catalog Number
LTR75G
UPC
784564261120
Product Length/Depth
1.63 in
Product Height
2.38 in
Product Width
1.63 in
Product Weight
0.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Style
Combination
Combination type
Liquidtight to rigid/IMC (threaded) with ground lug
Material
Malleable iron
Trade size
3/4"
Ground lug material
Aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.