Download dokument () af 20
We make what matters work*

LUM10563S

Eaton CrystalWay 20m Recessed base with cover susp.

Generelle specifikationer

Product Name
Eaton CrystalWay SC Accessory - Recessed Base
Catalog Number
LUM10563S
EAN
3660191609610
Product Length/Depth
272 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
0.321 kg
Certifications
CE marking

Produktspecifikationer

Color
White
Type Of Accessory
Sealing
Material
Steel
Product branding
Eaton

Eksportér produktspecifikation