Download dokument () af 20
We make what matters work*

LUM10563SS

Eaton CrystalWay 20m Recessed Base with cover-sus - Silver

Generelle specifikationer

Product Name
Eaton CrystalWay mechanical accessory - recessed base
Catalog Number
LUM10563SS
EAN
3660191610340
Product Length/Depth
272 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
0.321 kg
Compliances
CE marking

Produktspecifikationer

Color
Silver
Type Of Accessory
Installation frame
Material
Steel
Transparent
No
Spare part
No

Eksportér produktspecifikation