Download dokument () af 20
We make what matters work*

LUM10564SB

Eaton CrystalWay 30m Recessed base with cover SUS Black

Generelle specifikationer

Product Name
Eaton CrystalWay mechanical accessory - recessed base
Catalog Number
LUM10564SB
EAN
3660191610043
Product Length/Depth
372 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
0.453 kg
Compliances
CE marking

Produktspecifikationer

Color
Black
Type Of Accessory
Installation frame
Material
Steel
Transparent
No
Spare part
No

Eksportér produktspecifikation