Eaton CrystalWay pictogram, PRO, U/R arrow at top right, 20 m ISO7010-E002
| Product Name |
Eaton CrystalWay pictogram
|
| Catalog Number |
LUM10595
|
| EAN |
3660191607425
|
| Product Length/Depth |
200 mm
|
| Product Height |
0.175 mm
|
| Product Width |
101.8 mm
|
| Product Weight |
0.005 kg
|
| Compliances |
CE marking
|
| Certifications |
CE
|
| Viewing distance |
20 m
|
| Model |
Insert sheet/plate
|
| Meaning pictogram |
Escape route
|
| Material thickness |
0.19 mm
|
| Double-sided |
False
|
| Direction |
Upstairs right
|
| Direction of the arrow |
Upper Right - ISO 7010
|
| Product branding |
Eaton
|