Download dokument () af 20
We make what matters work*

LUM22210

Eaton CrystalWay 24-48/45

Generelle specifikationer

Product Name
Eaton CrystalWay CPS Emergency luminaire
Catalog Number
LUM22210
EAN
3660191222109
Product Length/Depth
231 mm
Product Height
133 mm
Product Width
30 mm
Product Weight
0.521 kg
Certifications
CE

Produktspecifikationer

Battery quality
Other
Protection class
II
Outdoor use compliance
True
Degree of protection
IP42
Lamp type
LED not exchangeable
With light source
True
Lamp holder
Other
Type of indicator
Single/double-sided
Monitoring equipment
None
Power supply system
Central (central battery)
Voltage type
DC
With remote switch connection
False
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
1.5 W
Rated life time L70/B50 at 25 °C
50000 s
Type of control gear
LED operating device current-controlled
Type of wiring
Through wiring included
Nominal voltage AC - max
48 V
Nominal voltage AC - min
24 V
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
True
Number Of Poles (Numeric)
3
Impact strength
IK04
Rated Luminous Flux Acc. IEC 62722-2-1
45 J
Light distributor
Diffuser lens/optic/panel
Function
Escape route signage
Luminaire With Limited Surface Temperature, Sign D
False
Number of lighting heads
28

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.