Eaton HotSwap MBP Gen2 vedligeholdelses-bypass, 6000 VA, Indgang: Kabelbundet, Udgange: (2) C13, (3) C39, kabelbundne, rack-monteringssæt medfølger
| Product Name |
Eaton HotSwap MBP vedligeholdelses-bypass
|
| Catalog Number |
MBP6KIG2
|
| EAN |
3553340684746
|
| Product Length/Depth |
125 mm
|
| Product Height |
130 mm
|
| Product Width |
177 mm
|
| Product Weight |
2 kg
|
| Compliance(s) |
LVD Directive (CB)
EMC Directive RoHS Directive REACH WEEE Directive Packaging Directive |
| Certification(s) |
IEC/EN 62040-1
IEC/EN 62040-2 IEC/EN 62040-3 CE UKCA Cm Ukr RCM |
| Model Code |
Eaton HotSwap MBP 6000i G2
|
| Rack size |
3U
|
| Konstruktionstype |
482,6 mm (19 tommer) enhed
|
| Rack mounting kit |
Ja
|
| Pakkeindhold |
|
| Type of Accessory |
Bypass
|
| Anvendes med |
9PX Gen2 (5/6 kVA)/9SX Gen2 (5/6 kVA)
|
| Stikkontakt |
(2) C13, (3) C39
|
| Number of outputs hardwired |
1
|
| Temperaturområde |
0 °C til 40 °C
|