Vidensøgning
Download dokument () af 20
We make what matters work*

MF30-0200
MF 30.10VG.30.E.P.-.F. 2.-.AE.30.2,5

Eaton MF,MFO Hydraulic and lubrication filters, MF 30.10VG.30.E.P.-.F. 2.-.AE.30.2,5, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass

Generelle specifikationer

Product Name
Eaton MF, MFO Medium Pressure Filter
Catalog Number
MF30-0200
Product Length/Depth
49 mm
Product Height
176 mm
Product Width
50 mm
Product Weight
1.6 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
MF 30.10VG.30.E.P.-.F. 2.-.AE.30.2,5

Produktspecifikationer

Filter type
In-line Filter
Medium pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

Eksportér produktspecifikation