Vidensøgning
Download dokument () af 20
We make what matters work*

ML170-0003
Modelkode: ML.170.10VG.30.E.P.-.G.7 .-.-.AE.70.5,0.P.-.-

Eaton ML,MLO Hydraulic and lubrication filters, ML.170.10VG.30.E.P.-.G.7 .-.-.AE.70.5,0.P.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass

General specifications

Product Name
Eaton ML, MLO Medium Pressure Filter
Catalog Number
ML170-0003
Product Length/Depth
116 mm
Product Height
300 mm
Product Width
110 mm
Product Weight
7.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
ML.170.10VG.30.E.P.-.G.7 .-.-.AE.70.5,0.P.-.-

Produktspecifikationer

Connection type
G 1 1/2" threaded
Filter type
In-line Filter
Medium pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

Eksportér produktspecifikation