Vidensøgning
Download dokument () af 20
We make what matters work*

ML2A4WC060F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, STOOW cable, #16 AWG, Male, straight plug, internal thread, pigtail, Passive, Zinc, Two-pole, Style I, 6 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML2A4WC060F
UPC
662275963444
Product Length/Depth
73.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1.36 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Two-pole
Style
Style I
Configuration
Male, straight plug, internal thread, pigtail
Gender
Male
Cable type
STOOW
Cable/wire size
#16 AWG
Cable length
6 ft
Amperage Rating
13 A
Material
Zinc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.