Vidensøgning
Download dokument () af 20
We make what matters work*

ML30-0201
Modelkode: ML 30.10VG.30.E.P.-.G. 1.-.-.AE.70.5,0.P.-.-.-

Eaton ML,MLO Hydraulic and lubrication filters, ML 30.10VG.30.E.P.-.G. 1.-.-.AE.70.5,0.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass

General specifications

Product Name
Eaton ML, MLO Medium Pressure Filter
Catalog Number
ML30-0201
Product Length/Depth
263 mm
Product Width
50 mm
Product Weight
1.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
ML 30.10VG.30.E.P.-.G. 1.-.-.AE.70.5,0.P.-.-.-

Produktspecifikationer

Connection type
G 1/4" threaded
Filter type
In-line Filter
Medium pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

Eksportér produktspecifikation