Vidensøgning
Download dokument () af 20
We make what matters work*

ML4C4WC600F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 10A, STOOW cable, #16 AWG, Female, straight plug, internal thread, pigtail, Passive, Zinc, Four-pole, Style I, 60 ft cable length

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML4C4WC600F
UPC
662275340993
Product Length/Depth
1.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
3
13
6P
4
1
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Four-pole
Style
Style I
Configuration
Female, straight plug, internal thread, pigtail
Gender
Female
Cable type
STOOW
Cable/wire size
#16 AWG
Cable length
60 ft
Amperage Rating
10 A
Material
Zinc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.