Download dokument () af 20
We make what matters work*

MLVC04V014C120

Eaton MLVC04 Multilayer Varistor, 014Vdc Working Voltage, 20V Varistor Voltage @ 1mA DC,120pF Typical Capacitance @1MHz

Generelle specifikationer

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC04V014C120
UPC
051712807968
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.002 g
Certifications
IEC 61000-4-2

Produktspecifikationer

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
120
Clamping voltage
35
Operating voltage
14
Transient energy
0.05
Varistor voltage
20 V
Working voltage (Vrms)
10 Vrms
Peak current 8/20
20
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV

Eksportér produktspecifikation

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Contact us