Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 14 mm disc size, 250 max. Vac, 3 terminal, indicating
| Product Name |
Eaton Bussmann series MOVTP metal oxide varistor
|
| Catalog Number |
MOVTP14V250T
|
| UPC |
051712743310
|
| Product Length/Depth |
17 mm
|
| Product Height |
26.5 mm
|
| Product Width |
9.2 mm
|
| Product Weight |
5.395 g
|
| Compliances |
RoHS Compliant
|
| Clamping voltage |
650 V
|
| Operating voltage |
320 V DC, 250 V AC
|
| Peak current 8/20 |
6000
|
| Type |
Thermally protected metal oxide varistor
|
| Special features |
Radial lead
|
Støtte fra Eaton
Technical support