Vidensøgning
Download dokument () af 20
We make what matters work*

MR2F4BC100A

Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle, 13A, #16 AWG, Female receptacle, external thread, 1/2"-14 NPT, Passive, Zinc, Two-pole, Style I, PNP 8-port plex box, output port: 3 holes, input port: 10 holes, 10 in cable length

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle
Catalog Number
MR2F4BC100A
UPC
662275332226
Product Length/Depth
11.03 in
Product Height
1 in
Product Width
1 in
Product Weight
0.07 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Two-pole
Style
Style I
Configuration
Female receptacle, external thread, 1/2"-14 NPT
Gender
Female
Cable/wire size
#16 AWG
Cable length
10 in
Amperage Rating
13 A
Material
Zinc
Special features
PNP 8-port plex box, output port: 3 holes, input port: 10 holes

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.