Vidensøgning
Download dokument () af 20
We make what matters work*

MR8F4BC100A

Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle, 7A, #16 AWG, Female receptacle, external thread, 1/2"-14 NPT, Passive, Aluminum, Eight-pole, Style II, 10 in cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle
Catalog Number
MR8F4BC100A
UPC
662275328304
Product Length/Depth
1.31 in
Product Height
1.12 in
Product Width
1.12 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
13
4
1
6P
3
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Eight-pole
Style
Style II
Configuration
Female receptacle, external thread, 1/2"-14 NPT
Gender
Female
Cable/wire size
#16 AWG
Cable length
10 in
Amperage Rating
7A
Material
Aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.