Vidensøgning
Download dokument () af 20
We make what matters work*

MRCF4BC120A

Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle, 7A, #16 AWG, Female receptacle, external thread, 1/2"-14 NPT, Passive, Aluminum, 12-pole, Style III, 12 in cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line receptacle
Catalog Number
MRCF4BC120A
UPC
662275942548
Product Length/Depth
1.38 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
4
13
3
6P
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Number of poles
Twelve-pole
Style
Style III
Configuration
Female receptacle, external thread, 1/2"-14 NPT
Gender
Female
Cable/wire size
#16 AWG
Cable length
12 in
Amperage Rating
7A
Material
Aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.