Vidensøgning
Download dokument () af 20
We make what matters work*

MTL7706+

Eaton Crouse-Hinds series MTL7700 Zener barrier, 20-35 Vdc, 4-20mA, 1 channel, Polycarbonate, DIN rail mount, 0-500Ω load resistance, Built-in overvolt protection, 2-wire, For 'smart' 2-wire 4/20mA transmitters, + polarity

General specifications

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7706+
EAN
3066227675752
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 0
Zone 2
Ingress protection (IP) ratings
IP20

Product specifications

Number of Channel
1
Rated Supply Voltage DC
20-35 Vdc
Type of Power Supply
DC
Switching Current
4-20mA
Load
0-500Ω load resistance
Material
Polycarbonate
Mounting Method
DIN rail
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C
Special features
Built-in overvolt protection
Type
2-wire
Used with
For 'smart' 2-wire 4/20mA transmitters

Eksportér produktspecifikation