Vidensøgning
Download dokument () af 20
We make what matters work*

MTL7751AC

Eaton Crouse-Hinds series MTL7700 Zener barrier, 1 Vdc, 100mA, Polycarbonate, DIN rail mount

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7751AC
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 0
Zone 2
Ingress protection (IP) ratings
IP20

Product specifications

Rated Supply Voltage DC
1 Vdc
Type of Power Supply
DC
Switching Current
100mA
Material
Polycarbonate
Mounting Method
DIN rail
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C

Eksportér produktspecifikation

Installationsvejledning

Tekniske servicebulletiner

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.