Eaton Crouse-Hinds series MTL7700 Zener barrier, RTD, grounded, 3 Vdc, 300mA, Polycarbonate, DIN rail mount, For 2- or 3-wire RTDs (floating bridge)
| Product Name |
Eaton Crouse-Hinds series MTL7700 Zener barrier
|
| Product Name |
Eaton Crouse-Hinds series MTL7700 Zener barrier
|
| Catalog Number |
MTL7755AC
|
| EAN |
3066227675731
|
| Product Length/Depth |
105 mm
|
| Product Height |
90 mm
|
| Product Width |
12.6 mm
|
| Product Weight |
140 g
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
IEC NEC/CEC |
| NEC hazardous rating |
Class I, Division 2
Class I, Zone 2 |
| IECEx/ATEX hazardous rating |
Zone 0
Zone 2 |
| Ingress protection (IP) ratings |
IP20
|
| Typical Application |
RTD, grounded
|
| Rated Supply Voltage DC |
3 Vdc
|
| Type of Power Supply |
DC
|
| Switching Current |
300mA
|
| Material |
Polycarbonate
|
| Mounting Method |
DIN rail
|
| Minimum Operating Temperature |
-20 °C
|
| Maximum Operating Temperature |
60 °C
|