Eaton Crouse-Hinds series N2S/N2SC pilot light, Amber, 3W, LED pilot light, 120V, N2S and N2SC control stations
| Product Name |
Eaton Crouse-Hinds series N2S/N2SC pilot light
|
| Catalog Number |
N2PL10 J6 LED
|
| UPC |
782274893464
|
| Product Length/Depth |
3.6 in
|
| Product Height |
2 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.35 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
|
| NEMA Rating |
7
4X 12 3 |
| Voltage rating |
120 V
|
| Color |
Amber
|
| Lamp wattage |
3W
|
| Special features |
LED pilot light
|
| Used with |
N2S and N2SC control stations
|