Vidensøgning
Download dokument () af 20
We make what matters work*

N2S2121U

Eaton Crouse-Hinds series N2SU selector switch control station, With selector switch, High impact polyester, Two position, two circuit, Dead end, 3/4", 600 VAC

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series N2SU selector switch control station
Catalog Number
N2S2121U
UPC
782274111834
Product Length/Depth
3.94 in
Product Height
6.3 in
Product Width
3.54 in
Product Weight
2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 2
NEMA Rating
3
4X
7
12
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With selector switch
Normal position
Two position, two circuit
Style
Dead end
Trade size
3/4"
Material
High impact polyester
Voltage rating
600 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.