Vidensøgning
Download dokument () af 20
We make what matters work*

N2S3123

Eaton Crouse-Hinds series N2S selector switch control station, With selector switch, With one 1" hub, Krydon fiberglass-reinforced polyester, Single-gang, Dead end, Three-position, two-circuit, 1"

General specifications

Product Name
Eaton Crouse-Hinds series N2S selector switch control station
Catalog Number
N2S3123
UPC
782274133911
Product Length/Depth
3.81 in
Product Height
8.5 in
Product Width
6 in
Product Weight
3.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12

Product specifications

Enclosure type
With selector switch
Number of gangs
Single-gang
Style
Dead end
Hub style
With one 1" hub
Switch function
Three-position, two-circuit
Trade size
1"
Material
Krydon fiberglass-reinforced polyester

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.