Eaton Crouse-Hinds series N2SU selector switch control station, With selector switch, High impact polyester, Two position, four circuit, Through feed, 3/4", 600 VAC
| Product Name |
Eaton Crouse-Hinds series N2SU selector switch control station
|
| Catalog Number |
N2SC2122U
|
| UPC |
782274235769
|
| Product Length/Depth |
3.94 in
|
| Product Height |
6.3 in
|
| Product Width |
3.54 in
|
| Product Weight |
2.22 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class I, Zone 2 Class II, Division 2 |
| NEMA Rating |
3
4X 7 12 |
| Ingress protection (IP) ratings |
IP66
|
| Enclosure type |
With selector switch
|
| Normal position |
Two position, four circuit
|
| Style |
Through feed
|
| Trade size |
3/4"
|
| Material |
High impact polyester
|
| Voltage rating |
600 Vac
|