Download dokument () af 20
We make what matters work*

N48M47F7516

Eaton General purpose ventilated transformer 75 kVA K13 DOE 2016 Ventd XFMR 3PH 480-480Y/277, 115 °C rise, Aluminum, Shielded

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
N48M47F7516
UPC
786680230035
Product Length/Depth
31.5 in
Product Height
51 in
Product Width
34.5 in
Product Weight
896 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
101 CFR Part 431 (2016) Efficient

Produktspecifikationer

Special features
Fungus-resistent varnished core and coil
Type
Energy-efficient ventilated transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
75 kVA
Mounting
Floor or wall
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
480Y/277 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 2
Frame
FR943
Insulation
220 °C
Modification 1
K-13
Tap size
2 at +2.5%, 4 at -2.5%
Volt ampere rating
75 kVA
Weathershield
943
Wiring connection
283B

Eksportér produktspecifikation