Download dokument () af 20
We make what matters work*

N786-MDC-SFPSFP

10Gb SFP+ to 10Gb SFP+ Mode Converter

Generelle specifikationer

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N786-MDC-SFPSFP
UPC
037332292360
Product Length/Depth
4.3 in
Product Height
0.92 in
Product Width
2.9 in
Product Weight
0.617 lb
Compliances
REACH
CE Marked
FCC Class B
RoHS
UKCA
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1

Produktspecifikationer

Type
Fiber Mode Converter
Accessories
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
Europlug
NEMA 1-15P North America
Color
Black
Package Contents
(4) International plug adapters (North America, Europe, U.K., Australia)
Quick Start Guide
N786-MDC-SFPSFP 10 Gb SFP+ to 10 Gb SFP+ Mode Converter
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A) with 4.5 ft. (1.4 m) cord
IEEE Standards Supported
802.3ab
802.3z
Network Speed
10 Gbps
Product Highlights
Quick installation supports hot-swapping of connected transceivers and network cables
Durable housing withstands operating temperature range of -20° to 60°C
Customizable converter extends up to 10 Gbps of data via open SFP+ port up to 80 km
LEDs indicate fiber connection and various statuses, including data transfer speed
Network Speed Details
10 Gbps
Packaging Type
Box
External Power Supply Certifications
CE
FCC
GS
LPS
TUV
UL
WEEE
cUL
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Singlemode
Multimode
Operating Temperature Range
32° to 131°F (0° to 55°C)
Relative Humidity
5% to 80% RH, Non Condensing
Storage Temperature
32° to 140°F (0° to 60°C)
Transmission Range
80Km
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
12V / 1A
AC Power Adapter Cord Length
4.52 ft
Cable color
Black
Material of construction
Metal Shell
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
Housing
Metal
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
Power Consumption
10 W
Data Transfer Rate
10 Gbps
Wavelength
1300 nm
1310 nm
850 nm
Connector
SFP+ (female)
Optical Mode
OM3
OM4
OM5
OS2
SM
Mode
Multimode
Singlemode
Network Ports
SFP (FEMALE)
Optical Port
SFP
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex
Fiber Type
8.3/125

Eksportér produktspecifikation