Vidensøgning
Download dokument () af 20
We make what matters work*

NCD13

Eaton Crouse-Hinds series NCD enclosure, 3, Must be used with MSR1 or MSR2 suffix, Dead end, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series NCD enclosure
Catalog Number
NCD13
UPC
782274592251
Product Length/Depth
3.81 in
Product Height
11.75 in
Product Width
4.38 in
Product Weight
1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12

Product specifications

Number of circuits
3
Style
Dead end
Trade size
1/2"
Special features
Must be used with MSR1 or MSR2 suffix

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.