Vidensøgning
Download dokument () af 20
We make what matters work*

NCDC12

Eaton Crouse-Hinds series NCD enclosure, 2, Must be used with MSR1 or MSR2 suffix, Through feed, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series NCD enclosure
Catalog Number
NCDC12
UPC
782274592282
Product Length/Depth
3.81 in
Product Height
7.25 in
Product Width
4.38 in
Product Weight
3.05 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
7
3
12
4X

Product specifications

Number of circuits
2
Style
Through feed
Trade size
1/2"
Special features
Must be used with MSR1 or MSR2 suffix

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.