Vidensøgning
Download dokument () af 20
We make what matters work*

NCDC34

Eaton Crouse-Hinds series NCD enclosure, 4, Must be used with MSR1 or MSR2 suffix, Through feed, 1"

General specifications

Product Name
Eaton Crouse-Hinds series NCD enclosure
Catalog Number
NCDC34
UPC
782274592497
Product Length/Depth
3.81 in
Product Height
11.75 in
Product Width
4.38 in
Product Weight
4.04 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12

Product specifications

Number of circuits
4
Style
Through feed
Trade size
1"
Special features
Must be used with MSR1 or MSR2 suffix

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.