Vidensøgning
Download dokument () af 20
We make what matters work*

NCE101807

Eaton Crouse-Hinds series NCE control enclosure, 10 x 18 x 7-1/2" enclosure size, With door in cover, Krydon fiberglass-reinforced polyester, 2" long sides, 2-1/2" short sides

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series NCE control enclosure
Catalog Number
NCE101807
UPC
782274088266
Product Length/Depth
10 in
Product Height
18 in
Product Width
7.5 in
Product Weight
21.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12

Product specifications

Enclosure type
With Door in Cover
Enclosure size
10 x 18 x 7-1/2"
Hub size - max
2 in long sides, 2-1/2 in short sides
Material
Krydon fiberglass-reinforced polyester

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.