Vidensøgning
Download dokument () af 20
We make what matters work*

NCS04

Eaton Crouse-Hinds series NCS enclosure, 4, Dead end

General specifications

Product Name
Eaton Crouse-Hinds series NCS enclosure
Catalog Number
NCS04
UPC
782274420400
Product Length/Depth
3.81 in
Product Height
11.75 in
Product Width
4.38 in
Product Weight
2.58 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12

Product specifications

Number of circuits
4
Style
Dead end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.