Download dokument () af 20
We make what matters work*

NEXI-D-CGS

NexiTech LED combined door light, CG-S

Generelle specifikationer

Product Name
Eaton NexiTech LED CPS Emergency luminaire
Catalog Number
NEXI-D-CGS
EAN
3660191600396
Product Length/Depth
290 mm
Product Height
40 mm
Product Width
110 mm
Product Weight
0.347 kg
Compliances
EN
Certifications
EN 1838

Produktspecifikationer

Glow wire test
850 °C
Permissible ambient temperature - min
-10 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
No
Explosion protected
No
Degree of protection
IP40
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
Other
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
32 mA
Apparent Power At Mains Operation
9 VA
Effective power at mains operation
5.5 W
Power factor
0.61
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
No
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
5.5 W
Rated life time L70/B10 at 25 °C
50000 hour
Rated life time L70/B50 at 25 °C
50000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Through wiring included
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-10 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Energy efficiency class of the light source according to EU regulation 2019/2015
A
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
No
Labelling type
Insert sheet/plate
Pictogram included
No
Number Of Poles (Numeric)
2
Impact strength
IK03
Kind of luminaire
Safety and exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
280 lm
Luminous flux at emergency operation
280 lm
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
70-79
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
60 lm
Number of lighting heads
13
Suitable for number of lamps
1
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Product branding
Eaton
Operating voltage - max
240 V
Operating voltage - min
220 V
Color temperature
5053 K
Power consumption mains operation - effective power (W)
5.5 W
Power consumption mains operation - apparent power (VA)
9 VA
Testing system
CG technology
STAR technology
STAR+ technology
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Other
Emergency power supply system
Central (central battery)
Power consumption in emergency mode
5.5 W
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
500 lm
Connectable conductor cross section - max
2.5 mm²

Eksportér produktspecifikation