| Product Name |
Eaton emergency lighting pictogram
|
| Catalog Number |
NEXI-PLEX-FEX
|
| EAN |
3660191607890
|
| Product Length/Depth |
292 mm
|
| Product Height |
181.5 mm
|
| Product Width |
111 mm
|
| Product Weight |
0.347 kg
|
| Compliances |
CE marking
|
| Certifications |
ENEC certified
|
| Viewing distance |
30 m
|
| Model |
Acrylic plate
|
| Meaning pictogram |
Escape route
|
| Material thickness |
0.375 mm
|
| Double-sided |
True
|
| Direction |
None
|
| Direction of the arrow |
None - ISO EN1838
|
| Compatibility |
NexiLite
NexiTech |