Vidensøgning
Download dokument () af 20
We make what matters work*

NJB040903

Eaton Crouse-Hinds series NJB junction box, 3-1/4 x 9 x 2-3/4" enclosure size, Basic enclosure, Krydon fiberglass-reinforced polyester, 3/4" long sides, 3/4" short sides

General specifications

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB040903
UPC
782274088020
Product Length/Depth
3.25 in
Product Height
9 in
Product Width
2.75 in
Product Weight
1.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12

Product specifications

Enclosure type
Basic Enclosure
Enclosure size
3-1/4 x 9 x 2-3/4"
Hub size - max
3/4 in long sides, 3/4 in short sides
Material
Krydon fiberglass-reinforced polyester

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.