Vidensøgning
Download dokument () af 20
We make what matters work*

NJB071406

Eaton Crouse-Hinds series NJB junction box, 7 x 14 x 6-1/2" enclosure size, Basic enclosure, Krydon fiberglass-reinforced polyester, 2" long sides, 2" short sides

General specifications

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB071406
UPC
782274422008
Product Length/Depth
7 in
Product Height
14 in
Product Width
6.5 in
Product Weight
9.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12

Product specifications

Enclosure type
Basic Enclosure
Enclosure size
7 x 14 x 6-1/2"
Hub size - max
2 in long sides, 2 in short sides
Material
Krydon fiberglass-reinforced polyester

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.