Vidensøgning
Download dokument () af 20
We make what matters work*

NPJ10386

Eaton Crouse-Hinds series Arktite NPJ plug, 100A, Two-wire, three-pole, 0.93-1.21", 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NPJ plug
Catalog Number
NPJ10386
UPC
782274746173
Product Length/Depth
11.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
3.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
100A
Grounding type
Style 2
Configuration
Two-wire, three-pole
Cord diameter
0.93-1.21"
Material
Krydon fiberglass-reinforced polyester
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.