Vidensøgning
Download dokument () af 20
We make what matters work*

NPJ6485

Eaton Crouse-Hinds series Arktite NPJ plug, 60A, Three-wire, four-pole, 1.07-1.35", 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NPJ plug
Catalog Number
NPJ6485
UPC
782274746166
Product Length/Depth
9.5 in
Product Height
4 in
Product Width
4 in
Product Weight
2.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
60A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cord diameter
1.07-1.35"
Material
Krydon fiberglass-reinforced polyester
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.