Vidensøgning
Download dokument () af 20
We make what matters work*

NR632

Eaton Crouse-Hinds series Arktite NR receptacle, 60A, Two-wire, three-pole, 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, Snap-on cap/spring door, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NR receptacle
Catalog Number
NR632
UPC
782274254661
Product Length/Depth
4.5 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
60A
Grounding type
Style 2
Configuration
Two-wire, three-pole
Receptacle style
Snap-on cap/spring door
Material
Krydon fiberglass-reinforced polyester
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.