Download dokument () af 20
We make what matters work*

NRL80-6

Eaton Crouse-Hinds series Pauluhn NRL 80 plug, Die cast aluminum, L6-15P, 250 Vac

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn NRL 80 plug
Catalog Number
NRL80-6
UPC
662276498204
Product Length/Depth
3.56 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
0.67 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4
Voltage rating
250 V AC
Material
Die cast aluminum
NEMA configuration
L6-15P

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.